TransportationIndustrialAerospace & Defense
Manufactures position sensors, solid state relays, motors and actuators, micro-controls, pressure sensors and track balls for industrial applications.

Products for the Industrial Market

The industrial marketplace demands continuous improvements in productivity. Higher production speeds, lower costs to produce, flexibility in production mix, and longer life are just a few of the factors which drive sensor, actuator, and control demand in today’s industrial economy. Industrial customers require products that are easily integrated into their systems. They also want them delivered quickly and to be of the highest quality for each and every order. Not only meeting, but exceeding these demanding requirements is what CST does best. CST products are the recognized brands for industrial sensors, actuators, and controls due to their high performance and productivity enhancing attributes. Our delivery and service levels are second to none, allowing our customers to get and quickly apply our products. CST’s exceptional product quality sets us apart from our competitors.

Linear Encoders & DROs

Linear Encoders & DROs

Newall linear encoders were first launched in 1973 and are under constant development and continuous design. Their highly reliable Spherosyn and Microsyn linear encoders are used with Newall Digital Readout Systems (DROs). Newall’s linear encoder range can interface with all major CNC, NC, PLC, and PC products.

Newall DROs are specifically designed and dedicated to increasing machine tool productivity. DROs offer exceptional value due to their productivity enhancing features. Whether you are looking for single axis, two or three axis, lathe or mill specific, constant surface speed or advanced options, Newall will have the readout that fits your application.

For more information, please visit

Newall

Optical & Linear Encoders

Optical & Linear Encoders

BEI Industrial Encoders supplies industrial-quality rotary optical shaft angle encoders, inductive linear encoders, and electronic interfaces. Products manufactured at BEI Industrial Encoders feature a wide range of resolutions from 1 cycle per turn up to 80,000 cycles per turn, including commutation tracks for motor control. BEI Industrial Encoders specializes in optical encoders specifically designed for harsh industrial environments. Special products include explosion-proof, shockproof, intrinsically safe, extra heavy-duty models, environmentally sealed encoders and stainless steel encoders.

BEI Industrial Encoders’ LN series incremental linear encoder is fast and durable yet highly sensitive. It has a sealed stainless steel scale, a fully potted read head, and an IP67 environmental rating. The LN linear encoder is far more shock and vibration tolerant than linear encoders with glass scales, and is impervious to contamination. The LN encoder is a tough, dependable and highly adaptable solution to a wide range of motion control and process control challenges, robotics, material handling, inspection and pick-and-place operations are just a few of the applications for which they are ideally suited.

For more information, please visit

BEI Kimco Magnetics, BEI Industrial Encoders, BEI Duncan Electronics, BEI Ideacod

Microswitches & Limit Switches

Micro-Switches & Limit Switches

Micro-Switches

Crouzet offers a wide range of micro-switches starting from low current level to up to 20Amp, actuated with less than 1 gf up to 400gf, for normal conditions to harsh industrial environments.

The V3 and V4 non-sealed ranges represent the most popular types with standardized dimensions. Their high performance is compliant with a wide range of applications such as general industry, home appliances, consumer electronic products, medical, access controls…and more.

In addition, the V3 range offers specific extreme characteristics, with an ultra-light operating force or a large contact gap > 3mm able to break high current for safety, or a positive opening contact break for high safety requirements.

The V4 range, in a smaller size, can also make the difference with a mushroom plunger type, which affords side actuating up to 45°, offering ease of operation.

Other switch versions complete the range, such as the 83 133 or 83 106. These offer a possibility of bi-stable switching – quite helpful to maintain a position for liquid level indication, for example. To offer customers the right switch solution for their devices, Crouzet adapts standard catalogue products to the specific applications or machines.

To guarantee maximum security, Crouzet has developed a large range of waterproof switches, tough in harsh environments, whatever the industrial setting.

With the IP66 or IP67 ratings, the various sizes offered will fit into the most standard insertions, either flat with a total rubber envelop for welding torch or tail lift remote control, or the more standardized V3 or V4 sealed for medical or forklift.

The V5 sealed switch is the newest product at Crouzet, and is a strong performer in the smallest size possible with the longest overtravel on the field. The button can be operated with actuation angles of up to 45°, making it possible to not have to use a lever in some cases.

Limit Switches

Limit switches

Crouzet has a long history of developing a wide range of safe and robust limit switches for a broad range of applications in severe environments.

Crouzet not only produces standardized versions, which makes it easy to fit these switches with a large variety of contact configurations, but they have also extended their range to in order to respond to field specifics – for example, the 83 870 range and its 83 880, specific to the American market.

Crouzet understands the effect of severe conditions on products like a professional lawnmower, for example – covered in dust, mud and water and in permanent vibration. For this reason, Crouzet makes its products to withstand not only these conditions, but harsher ones as well.

For more information, please visit

Crouzet

Potentiometric

Potentiometric

BEI Duncan Electronics offers a range of high performance, reliable, and cost-effective standard position sensors for a broad variety of industrial applications. These sensors have been configured for severe duty and operate over a wide temperature range in harsh environments. Customers can choose from a product line of precision potentiometric designs as well as choosing the electrical and inter-connection solutions. In addition to a standard product line of rotary and linear sensors, BEI Duncan Electronics provides custom engineered solutions with unique packaging, voltage outputs (Analog / voltage, PWM and CANBus) for OEM applications. BEI Duncan Electronics engineering provides fast prototyping and quoting for these custom design needs. Designing custom packaging for high volume OEM application-specific sensing applications is what BEI Duncan Electronics does best. By matching the correct sensing technology to the specific design criteria, they minimize cost while maximizing performance.

Other features include excellent EMI/RFI protection. Their field proven technologies include: potentiometric, wire wound, and hybrid potentiometric sensors.

BEI Duncan Electronics sensors are used in the following industrial applications: Medical equipment, material handling, Petroleum and refining, office automation and food processing automation.

For more information, please visit

BEI Duncan Electronics

LVDTs & RVDTs

LVDTs & RVDTs

For nearly 50 years, Kavlico has delivered high performance displacement/position sensors for a wide range of position feedback measurement applications for the power generation industry. These ruggedly designed sensors feature hermetically sealed, stainless steel housings for hostile environmental conditions, have high resolution, excellent repeatability, and have low hysteresis. Custom designs and a broad range of certifications are available to meet application-specific requirements.

Typical applications include: Modulating valves, actuators, stator vane guide systems, and governors. Kavlico provides both LVDT (linear position) and RVDT (rotary position) designs.

LVDTs are available for use on both gas and steam turbine systems and have an electrical stroke of 5" to 11.0".

RVDTs may be specified for both single & dual tandem configurations for power plant use in “Potentially Explosive Atmospheres” and have an electrical range of ± 40 degrees.

For more information, please visit

Kavlico

Hall Effect

Hall Effect

BEI Duncan Electronics offers a range of high performance, non-contacting Hall effect position sensors for a broad variety of industrial applications. These sensors have been configured for severe duty and operate over a wide temperature range in harsh environments. Customers can choose from a product line of precision Hall designs in both single and dual (redundant) outputs. In addition to a standard product line(s) of 9900 (dual), 9950 (single) and 9360 (360 degrees), BEI Duncan Electronics provides custom engineered solutions with unique packaging and voltage outputs (Analog / voltage, PWM and CANBus) for new OEM applications. BEI Duncan Electronics engineering provides fast prototyping and quoting for these custom designs. Designing custom packaging for high volume OEM application is what BEI Duncan Electronics does best. By matching the correct sensing technology to the specific design criteria, they minimize cost while maximizing performance.

Other features include excellent EMI/RFI protection. In each application, their field-proven technologies include extended testing in both laboratory and harsh environmental exposure. This line of non-contacting sensors is ideally suited to the following industrial applications: medical equipment, material handling, petroleum and refining, office automation and food processing automation.

For more information, please visit

Crouzet, BEI Duncan Electronics

Solid State Relays and I/O Modules

Solid State Relays and I/O Modules

Crydom, a global leader in solid state relay technology, manufactures and sells two of the most preferred brands of solid state relays around the world Z– those brands being Crydom and Crouzet

PCB Mount Solid State Relays (SSRs) – These relays provide a high-power switching solution in a compact package. They are perfectly suited for high-density PCB applications, or in applications where panel space is at a minimum. Furthermore, the silent operation and extremely long life expectancy of these SSRs makes them ideal for replacing PCB electromechanical relays.

Panel Mount SSRs – Crydom manufactures the next generation of hockey puck relays. Designed around the need for thermal efficiency, noise immunity, reliability, and upgrade flexibility, their panel mount relays offer a range of features and benefits unparalleled by the competition.

DIN Rail SSRs – Designed for superior performance in harsh industrial environments, Crouzet and Crydom’s DIN Rail SSRs are the most advance in their range on the market today. Their integral heat sink eliminates the need to calculate extrusion requirements within your application, and their epoxy-free design minimizes stress placed on internal components.

Solid State Relays and I/O Modules

Auxiliary Modules – Crydom’s recognized global leadership in SSRs is taken a step further with their extensive line of auxiliary function modules. They can incorporate control circuitry, intelligence, indication, and feedback to an SSR function, further enhancing the cost-performance benefits for the end user. Housed in familiar electrically isolated-base packages, many commonly used power switching/control functions are incorporated into a single module. Crydom’s renowned advanced thermal management techniques are utilized to ensure ease of mounting and cooling for long life and reliable operation.

I/O Modules – Crydom and Crouzet offer a broad line of digital I/O modules and I/O accessories for interfacing and actuating loads within a wide variety of industrial control applications. In addition to their reliable switching and sensing of load conditions, they provide up to 4000Vrms isolation between the logic control system and the AC mains. Moreover, their discrete design allows for quick and easy individual replacement in the field without sacrificing the entire I/O system. The modules are compatible with 5V, 15V, and 24V logic systems and can switch loads up to 5A AC or DC.

For more information, please visit

Crouzet, Crydom

Brush DC Motors

Brush DC Motors

Crouzet has designed and produced a broad range of DC Brush motors (from 1 to 250 w) for more than 20 years. Based on this long-term experience, Crouzet can propose an optimized DC Brush motor solution – especially in terms of size reduction, noise management and extended life endurance (≈ 5000 h).

All these motors are proposed alone with dedicated accessories already validated and qualified:

  • Gearbox – planetary, worm, spurs, fully customized boxes…
    (from 0.2 up to 30 Nm)
  • Encoder in different technologies – from one hall effect pulse up to a 1000 p/r absolute encoder…
  • Breaks – to maintain in a stopped position some heavy systems.

All these DCB motors can be adapted in order to meet exactly the speed and the torque of your application characteristics.

For more information, please visit

Crouzet

Brushless DC Motors

Brushless DC Motors

Crouzet and BEI Kimco Magnetics have one of the largest ranges of Brushless motors and solutions:

  • Standard industrial motors (from 10 up to 250 w) adapted for a broad range of applications
  • High performance direct motors: low speed and high torque motors (up to 4 Nm), high speed (up to 100 000 rpm), very low noise motors, high volume power motors for demanding applications…

These Brushless DC motors can be implemented alone or with their dedicated accessories such as gearboxes (from 1 to 30 Nm) and breaks. Crouzet and BEI Kimco Magnetics BLDC’s are also provided with dedicated drive and associated encoders designed and validated to run in a perfect association:

  • Drives for simple movement, speed and position close loop, torque limitation, regulated deceleration (4Q)…
  • Encoders selected according to the regulation type and the expected accuracy: hall effect, optical and magnetic encoders, incremental or absolute encoders.

All these drives and sensors can be integrated in the motors or proposed externally. The choice is done according to customer applications, available space, environmental parameters such as temperature, EMC… Full integration allows to minimize size, to optimize motor performances, and to propose a very easy solution. In this way, Crouzet designed in 2002 a smart and integrated motor solution – the Motomate – which is a unique and smart motor solution quickly implemented and adapted to customer application.

For more information, please visit

Crouzet, BEI Kimco Magnetics

Linear Motors

Linear Motors

BEI Kimco Magnetics’ linear frameless modular brushless DC motor with high, smooth operation, and low detent force is now available. Offering a patent pending, low-cogging design for long stroke applications with a variety of mounting configurations is available in their LM series.

For more information, please visit

BEI Kimco Magnetics

Gear Motors

Gear Motors

Crouzet has produced gearboxes for more than 50 years. In 1957 Crouzet launched the first ovoïde gearbox. This innovative solution has a very large gear reduction (1 : 9,000,000,000) in a very small design. Millions of units have been produced.

For over 50 years, Crouzet has manufactured many other gearboxes and has designed many solutions to meet all customers’ expectations: speed, torque, size reduction, noise minimization, radial and axial strength, temperature…). Today, Crouzet offers one of the largest ranges of gearboxes and gears:

  • Spur gears with front faces corresponding to customer’ applications
  • Standard planetary gears
  • Worm gears in order to minimize size in certain cases
  • Specific gearbox designed to fit perfectly and quickly in customer applications (vending machines, copiers…)
  • All these gearboxes have been designed, validated and qualified to be associated with the Crouzet and BEI Kimco Magnetics motors.

For more information, please visit

Crouzet, BEI Kimco Magnetics

Voice Coil Actuators

Voice Coil Actuators

BEI Kimco Magnetics’ high performance voice coil actuators are engineered to fit each application-specific requirement. Their voice coil actuators provide high levels of acceleration and speed capability for short stroke applications. Available in both linear and rotary configurations as well as multi-axis and spherical designs, their devices provide high-speed motion capabilities for modern machinery. These high quality actuators are made to integrate seamlessly into your design, saving time, increasing reliability, and lowering overall costs.

For more information, please visit

BEI Kimco Magnetics

Micro-Controls

Micro-Controls

Taking a specialist approach to offer complete solutions, Crouzet harnesses electronic and electromechanical technologies to meet all of your time management, management of physical and electrical values and counting requirements. The entire range is sold through a global distribution network, working hand-in-hand with local sales forces dedicated to micro-control applications.

Crouzet has developed an extensive “Adapted Control” expertise to meet the specific needs of each customer. Standard offerings can therefore be tailored to provide dedicated products and solutions at any time.

Crouzet’s micro-control products are used in a variety of commercial applications – such as building management systems, access management and vending machines; as well as in industrial applications – such as plastic forming tools, conveyors and woodworking machines. They can also control agricultural equipment, water treatments (pump control, filtration, etc.) and manage installations dedicated to new energies (wind, solar, biomass, etc.).

Crouzet’s Micro-control products include: Micro-PLCs, Control Relays, temperature Controllers, Counters, Timers, Safety Relays, and Advanced Micro-Controls.

For more information, please visit

Crouzet

Pressure Sensors

Pressure Sensors

Kavlico offers a range of highly accurate, reliable, and cost-effective standard pressure sensors and transducers for a variety of industrial applications. These sensors have been configured for severe duty and operate over a wide temperature range in high vibration environments. Customers can choose from brass, stainless or composite housing materials as well as choosing the electrical and process connection from a list of standards. Pressure ranges are available from ± 1" H20 through 4,000 PSI gage, sealed gage, absolute, differential pressure as well as a combined pressure/temperature sensors. Kavlico sensors operate on a 5Vdc power supply and typically provide a linear amplified voltage output proportional to pressure of 0.5 to 4.5 Vdc with other formats available. Other features include excellent EMI/RFI protection. Specialty sensors for tilt, media quality and level are also available.

Designing custom packaging for high volume OEM application-specific sensing applications is what Kavlico does best. By matching sensing technology to the specific design criteria, Kavlico minimizes cost while maximizing performance. Their field-proven technologies include: Ceramic capacitive, piezoresistive, silicon micro-machined MEMS, thin film, and dielectric.

Kavlico sensors are used in the following industrial applications: HVAC/R, fluid power, power generation, process control, medical, and a host of general industrial applications.

For more information, please visit

Kavlico

Track Balls

Track Balls

BEI Industrial Encoders supplies trackballs for precision movement and fine control meet exacting commercial and industrial requirements. Trackball models include panel mount (compact and low-profile) and stand-alone version. Trackballs are ideally suited for industrial machine control, medical scanning systems and equipment, machine tool equipment, graphic displays, robotics, military applications, video mixing machines, and graphic workstations.

For more information, please visit

BEI Industrial Encoders

Email Newsletter icon, E-mail Newsletter icon, Email List icon, E-mail List icon

Signup for our industry newsletter.

Constant Contact SafeSubscribe