|
|
|
|
 |
BEI Duncan Electronics
has launched their NEW website!!! This eye-popping website is not
just easy to navigate, it's full of useful information about BEI Duncan
Electronics' Linear and Rotary Position Sensors (contacting &
non-contacting), Optical Encoders, and Contacting Control Panels for
the Transportation, Industrial, and Aerospace & Defense Markets.
The site also features Applications and News & Innovation
sections. So go to www.beiduncan.com and and check it out!
For more info go to: BEI Duncan Launches NEW Website
|
|
Kavlico Develops Urea Dosing Sensors for Heavy Duty Truck Applications
Kavlico's
new sensor for urea-air dosing is now available! This sensor
utilizes (AUS32) Aqueous Urea Solution 32.5% or AdBlue™ in Selective
Catalytic Reduction (SCR) after-treatment systems with diesel
engines. The sensor generates an output used to provide feedback
to the SCR system to assist in optimizing the reduction of NOx
emissions by monitoring the SCR system and helping to determine the
appropriate amount of AdBlue reducing agent to be delivered to the
catalytic converter module.
For more info go to: Urea Dosing Sensor
|
 |
CST will be at the 2008 SPS / IPC / Drives Trade Show
The
SPS/IPC/Drives 2008 Show will be taking place in Nuremburg, Germany on
November 25th through 27th. This event showcases companies which
develop products for electric automation technology and will feature
all system components providing integrated automation solutions. In
2007, nearly 47,000 people attended the show!
Two of CST's 11 brands will have products on display at this show:
Crouzet - Motor & Micro-Control Products BEI Ideacod - Encoders
So stop by Hall 4, Booth 100 to see what's on display!
For more info got to: CST at SPS 2008
-----------------------------------------------------------------------------------------
 Newall Introduces Spherosyn 2G!
Newall
has introduced their new, second generation linear encoder - the
Spherosyn 2G! This linear encoder is designed for the
conventional machine tool market. The Spherosyn 2G is quicker to
install, requires no maintenance and comes with a five year warranty on
the encoder and a lifetime warranty on the scales. Newall's linear
encoder and scales technology is unique and provides consistent
accuracy even under the harshest working environments. The new
Spherosyn 2G encoder has completely new electronics and offers a
significantly reduced total cost of ownership compared to its
predecessor.
For more info go to: Newall Linear Encoder
|
 |
 Kavlico Unveils a New Pilot Control Device
Kavlico's
Speed Brake lever meets the small envelope, minimum weight, and high
reliability demand in today's aerospace industry. This pilot
control device may be supplied with either a 3 or 4 channel RVDT
depending upon the application-specific requirement. With only
one lever detent in the stow position, the elimination of position
detents allows for smooth motion with sufficient friction to prevent
lever creep during operational vibration conditions.
For more information go to: Speed Brake
----------------------------------------------------------------------------------------
Antonov AN-148 will use Crouzet's Electrical Protection Equipment
The Antonov AN-148 regional jet will be using Crouzet's
Arc and Ground Fault Circuit Interrupter/Breaker (AGFCB) to mitigate
arching in the vicinity of the fuel tanks and inside of the fuel tanks,
as well as protecting carbon composite structure arching damage.
The 115VAC, 400Hz AGFCB device integrates arc fault protection and
ground fault protection in a single unit, speeding up aircraft
certification.
For more information go to: AGFCB
|
 |
November Quiz
This
month, we've created a CST Word Search simply for you to have fun
with! The words you must search for are listed to the right of
the CST Word Search Grid.
To win the CST prize for
November, you must be one of the first 5 people to unscramble the red
letters within the CST Word Search Grid, and use them to complete the
CST Word Scramble Phrase shown below the Word Search Grid.

The CST prize will be awarded to the first 5 individuals who can identify what the completed CST Word Scramble Phrase says. Good luck!
Email your answers, along with your mailing address to receive your prize, to: info@cstsensors.com
------------------------------------------------------------------------------------------ Hint: The missing words can be found on the CST homepage.
|
|
| To Subscribe to Our Newsletter |
 |

|
---------
CST's Tradeshow Schedule

Corporate Brochure

Transportation Brochure

Industrial Brochure

Aerospace & Defense Brochure

Previous Newsletters

|
Check out CST's most recent job postings by clicking below !!!!

|
|
|
 |
 |
|
|
Copyright (c) 2008, All rights reserved. Custom Sensors & Technologies (CST) 14501 Princeton Ave. Moorpark, CA 93021 |
|
|